• Coating

    •  Acrylic Topcoat
    A clear topcoat seals and protects the color coat finish, ideal for long-term outdoor use

    •  2-Part Epoxy Color Coat
    Specify your color (SHIELD360°™ comes standard in white)

    •  2-Part Epoxy Primer
    Layer of protection to maximize paint adhesion

    •  Cleaned and Media Blasted
    Enhances primer adhesion

  • Lubrication

    SHIELD360°™ offers an NSF H1 food grade lubricant, which is FDA 21 CFR compliant. This lubricant can be used in food-processing environments where there is the possibility of accidental food contact with little to no risk of contamination

  • Seals

    SHIELD360°™ seal options:

    1. Dual lip seal:
       CYCLO® 6000

    2. Tandem dual lip seal:
       BBB4A and BBB4B
       BBB5A — BBB5C

    3. Single triple lip seal:
       HYPONIC®

    4. Single quad lip seal:
       BBB5Z

  • Shafts

    SHIELD360°™ has multiple shaft options to choose from to fit any application.
    These options include:

    •  Carbon steel keyed hollow bore
    •  Carbon steel shrink disc
    •  Carbon solid shaft for the
          BBB4 and CYCLO® 6000
    •  CEMA carbon steel screw conveyor
         adaptor for the BBB4

  • Motor Options

    SHIELD360°™ has several motor options to choose from, these options include:

    •  Integral Motor

    •  NEMA Quill C-Face

    •  NEMA Coupled C-Face

  • Motor options

    MicroSHIELD360°™ has several motor options to choose from, these options include:

    •  NEMA Quill C-Face

    •  NEMA Coupled C-Face

    •  Integral Motor

  • mounting

    MicroSHIELD360°™ for HYPONIC® is versatile to say the least. The HYPONIC® is suitable for mounting in any orientation without modification.

  • coating

    •  Topcoat
    Antimicrobial topcoat with limited resistance to hydrocarbon solvents and oils (extended use). It has excellent gloss and color retention for outdoor use

    •  Powder Coat
    NSF 51 certified, powder coat

  • construction

    MicroSHIELD360°™ is constructed with durable stainless steel fasteners. These fasteners are tough and corrosion resistant aiding in the fight against contamination and foodborne illness

  • lubrication

    MicroSHIELD360°™ offers an NSF H1 food grade SYNTHETIC lubricant, which is FDA 21 CFR compliant. This lubricant is capable of withstanding a wide range of temperatures, spanning from -4°C to 40°C (25°F to 104°F).

  • Shaft Options

    MicroSHIELD360°™ has two shaft options to choose from to fit any application.
    These options include:

    1. Stainless steel keyed hollow bore
    2. Stainless steel shrink disc

  • Seals

    MicroSHIELD360°™'s harsh duty cassette seal is an antimicrobial FKM material molded over a 304 stainless steel sleeve and case. It has a multi-lipped self-contained and self-sealing design. The spinning action of the seal functions as a flinger, using centrifugal force to expel contaminants from the seal elements

  • Filter

    ChemiSHIELD360°™'s harsh duty washdown filtered breather protects the unit's lubrication from debris and contaminants

  • Coating

    •  Acrylic Topcoat
    A clear topcoat seals and protects the color coat finish, ideal for long term outdoor use

    •  2-Part Epoxy Color Coat
    Specify your color Specify your color (ChemiSHIELD360°™ comes standard in grey)

    •  Cleaned and Media Blasted
    Enhances primer adhesion

    •  2-Part Epoxy Primer
    Layer of protection to maximize paint adhesion

  • Construction

    ChemiSHIELD360°™ uses FDA compliant, polyethylene, corrosion free plugs to protect areas of the gearbox that water and solvents discretely try to penetrate

  • Seals

    ChemiSHIELD360°™'s harsh duty cassette seal is an antimicrobial FKM material molded over a 304 stainless steel sleeve and case. It has a multi-lipped self-contained and self-sealing design. The spinning action of the seal functions as a flinger, using centrifugal force to expel contaminants from the seal elements

  • Shafts

    ChemiSHIELD360°™ has multiple shaft options to choose from to fit any application.
    These options include:

    •  Stainless steel keyed hollow bore
    •  Stainless steel shrink disc
    •  Stainless steel solid shaft for the
          CYCLO® 6000
    •  CEMA stainless steel screw conveyor
         adaptor for the BBB4

  • Motor Options

    ChemiSHIELD360°™ has several motor options to choose from, these options include:

    •  Integral Motor

    •  NEMA Quill C-Face

    •  NEMA Coupled C-Face

  • Filter

    UltraSHIELD360°™'s harsh duty washdown filtered breather protects the unit's lubrication from debris and contaminants

  • Coating

    •  2-Part Epoxy Topcoat
    A clear topcoat seals and protects the color coat finish

    •  2-Part Epoxy Color Coat
    Specify your color (UltraSHIELD360°™ comes standard in stainless steel grey)

    •  Cleaned and Media Blasted
    Enhances primer adhesion

    •  2-Part Epoxy Primer
    Layer of protection to maximize paint adhesion

  • lubrication

    UltraSHIELD360°™ offers an NSF H1 food grade SYNTHETIC lubricant, which is FDA 21 CFR compliant. This lubricant is capable of withstanding a wide range of temperatures, spanning from -4°C to 40°C (25°F to 104°F).

  • Construction

    ChemiSHIELD360°™ uses FDA compliant, polyethylene, corrosion free plugs to protect areas of the gearbox that water and solvents discretely try to penetrate

  • Seals

    UltraSHIELD360°™'s harsh duty cassette seal is an antimicrobial FKM material molded over a 304 stainless steel sleeve and case. It has a multi-lipped self-contained and self-sealing design. The spinning action of the seal functions as a flinger, using centrifugal force to expel contaminants from the seal elements

  • Shafts

    UltraSHIELD360°™ has multiple shaft options to choose from to fit any application.
    These options include:

    •  Stainless steel keyed hollow bore
    •  Stainless steel shrink disc
    •  Stainless steel solid shaft for the
          CYCLO® 6000
    •  CEMA stainless steel screw conveyor
         adaptor for the BBB4

  • Motor Options

    UltraSHIELD360°™ is available in NEMA Quill C-Face. We recommend using the Marathon Powerwash™ motor, as it is a totally enclosed stainless steel motor